Our Brands

APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm

APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Left
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Left
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Left
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Left
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Right
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Straight
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Back
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Application
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Application
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Left
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Left
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Right
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Front Straight
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Back
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Application
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Application
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Miscellaneous
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm Detailed
Green Premium™
RoHS
  • NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated ...

  • Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels, Vertical cable managers

View Product Overview

AR3340 Features

Key Features

Rack Height
42U
Rack Width
19"
APC Netshelter SX, Networking Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm
NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors.
Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels, Vertical cable managers
  • Cable protection and pass-through
    Smooth plastic fingers provide proper bend radius.
  • High density cable management
    The vertical mounting rails are opened up for increased cable access and the roof design has large open areas for cable entry/exit from the enclosure.
  • Improved cable access
    Maintain and organize large cable bundles for improved efficiency with open vertical mounting rails and large cable openings in roof.
  • Integrated high density cable management
    Decrease installation time while supporting the cabling needs of large networking switches.
  • Optimized enclosure design for side-to-side airflow
    Airflow management panels, left vertical mounting rail, and side airflow duct kit ensure proper side-to-side airflow to the networking switches from the cold aisle and provide isolation of hot air preventing it from re-entering the cold aisle. Additionally, the front left vertical mounting rail acts as an air block for exhaust air from networking switches.

NetShelter SX Enclosures Features & Benefits

Agility

Split rear doors
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
Enclosure assemble-to-order (ATO) options capable
The Enclosure ATO (Assemble-to-Order) options provide a level of customization for enclosure customers beyond the standard enclosure models. This customization is limited to the assembly of the enclosure itself and does not include additional enclosure mounted components. For example, the enclosure can be assembled without sides, doors, or without sides and doors. Check apc.com for enclosure size options and availability.
Integrated joining hardware with multiple width enclosure alignment
Enclosures include pre-installed joining hardware to join enclosures in a row and provide additional stability to the enclosure. The pre-installed joining hardware includes holes for joining to an adjacent enclosure at 600mm centers or 24in centers depending upon the floor layout.
Adjustable mounting rails with captive hardware and rapid alignment
The vertical mounting rails can be adjusted in 1/4 in (6.4 mm) increments covering virtually any mounting requirement for IT equipment. Easy alignment feature integrated into the enclosure mounting rail and side brace for quick alignment verification without the use of tools to verify alignment. U positions are numbered front and back for rapid installation of equipment.
Special packaging options for shipping rack with equipment pre-racked
Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
Low-profile castors and adjustable leveling feet from underneath or above
Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench.
Pre-installed full-enclosure height rear accessory channels
Integrated and adjustable rear accessory channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers. 1070mm (42in), 825mm (32 in), and deep enclosures and networking enclosures include two channels. 1200mm (48in) deep enclosures include four channels. Channels are pre-installed at the factory in the rear of the enclosure but can be moved to other locations of the enclosure along the side brace to resituate cable management where it is needed most.

Safety

Integrated electrical grounding
The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
Load Capacity
A proven frame design, heavy-gauge mounting rails, and heavy-duty casters provide for a 3750 lb (1700 kg) static (levelling feet) and 2250 lb (1023 kg) dynamic (castor) load ratings (42U-52U). The 12U and 18U have a static and dynamic load capacity of 600 and 900 pounds (272/408kgs) respectively. Enclosures have been tested and approved to be combined with proper bolt down accessories to meet various seismic requirements. Check apc.com for product documentation for specific requirements

Convenience

Simple Selection
No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
Perforated front door with curved profile
Perforated front and rear doors provide ample ventilation for servers and networking equipment. Front door perforated area is optimized with a curved profile to provide greater surface area and allowance of more perforation coverage and higher perforation rating.
Quick release doors
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
Easily removable cable access roof
Roof can be removed with simple pull-pin hinges for access during equipment installation or even with cabling already in place and routed through the cable openings. Once removed the roof is reversible to reposition the larger cable openings for power distribution plugs and connectors.
Enclosure adjustment tools and hardware provided
All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
Cable access openings with pre-installed brushes
Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Roof includes openings with brush strips pre-installed in locations biased towards the front of the enclosure to allow for data cable passthrough and provisions for air containment.
Equipment mounting rails integrate with patch cabling systems
Equipment mounting rails include zero U mounting holes beside the EIA 19" mounting space that allow the installation of Data Distribution Cable (DDC) patch systems without taking up any critical equipment U-space. AV and Networking enclosure designs do not include hole locations for integration of DDC cabling. Other 1U, 2U, and rear enclosure zero U options are available for use with these enclosures.
Eyebolt support integrated into enclosure frame
Integrated eyebolt holes at the top of the enclosure frame allow the enclosure to be lifted for movement and enclosure placement using eyebolt lifting mechanisms. Refer to enclosure user documentation for detailed specifications on eyebolt requirements and enclosure weight limits.
Half-height side panels and option with brush strips for pass-through
Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors. Now available are side panel options integrated with pass-through holes and brush strips for routing cabling to adjacent racks in a row while still maintaining proper airfow.

Compatiblity

Optimized for high capacity cable management systems
NetShelter SX enclosures are optimized for use with high capacity cable management systems that attach to equipment mounting rails inside enclosures aligning with equipment mounting u-spaces and provide channels for routing and managing cabling.
Schneider Electric Rack Systems Compatible
Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
Integrated with InfraStruxure products
Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
750MM, 75.0CM
Maximum Depth
1200MM, 120.0CM
Net Weight
161.36KG
Shipping weight
183.18KG
Shipping Height
2118MM, 211.8CM
Shipping Width
851MM, 85.09CM
Shipping Depth
1321MM, 132.08CM
Color
Black
Maximum Mounting Depth
959.0MM, 95.89CM
Minimum Mounting Depth
279.0MM, 27.94CM
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
16.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Units per Pallet
1.0
Weight Capacity (static load)
1700.97KG
Weight Capacity (dynamic load)
1020.58KG

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310E, UL 2416, UL 60950-1
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services