APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm

APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Front Left
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Front Left
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Front Left
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Front Right
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Front Straight
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Back
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Detailed
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Front Left
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Front Right
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Front Straight
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Back
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm Detailed
  • Includes: Baying hardware, Documentation CD, Key(s), Leveling feet, Mounting hardware, Pre-installed casters, Side panels, User manual

View Product Overview

AR9300 Features

Key Features

Rack Height
42U
Rack Width
19"
APC NetShelter SX, Server Rack Enclosure, 42U, High Strength, Black, 1991H x 600W x 1200D mm
Includes: Baying hardware, Documentation CD, Key(s), Leveling feet, Mounting hardware, Pre-installed casters, Side panels, User manual

Product Distribution

Belgium, Canada, Serbia and Montenegro, Israel, Italy, Netherlands, United States

Technical Specifications

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1200MM, 120.0CM
Net Weight
184.61KG
Shipping weight
199.58KG
Shipping Height
2118MM, 211.8CM
Shipping Width
752MM, 75.2CM
Shipping Depth
1334MM, 133.4CM
Color
Black
Maximum Mounting Depth
1048.0MM, 104.8CM
Minimum Mounting Depth
191.0MM, 19.1CM
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
18.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Units per Pallet
1.0
Weight Capacity (static load)
1927.77KG
Weight Capacity (dynamic load)
1587.57KG

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310E, UL 2416, UL 60950-1
Standard warranty
5 year repair or replace

Options

Services