APC NetShelter CX Mini 12U Soundproof Enclosure

APC NetShelter CX Mini 12U Soundproof Enclosure Front Left
APC NetShelter CX Mini 12U Soundproof Enclosure Front Left
APC NetShelter CX Mini 12U Soundproof Enclosure Front Left
APC NetShelter CX Mini 12U Soundproof Enclosure Front Right
APC NetShelter CX Mini 12U Soundproof Enclosure Front Straight
APC NetShelter CX Mini 12U Soundproof Enclosure Back
APC NetShelter CX Mini 12U Soundproof Enclosure Front Left
APC NetShelter CX Mini 12U Soundproof Enclosure Front Right
APC NetShelter CX Mini 12U Soundproof Enclosure Front Straight
APC NetShelter CX Mini 12U Soundproof Enclosure Back
  • A soundproofed server room in a box which allows for IT deployment wherever and whenever it is needed, saving space, cost and deployment time.

  • Includes: (1) IEC-C13 - Shuko input power cord, (2) Fans, Brush strips, Door, Key(s), Lockable door, Office-type casters, Power strip with (3) IEC receptacles, Soundproofing ...

View Product Overview

AR4000MVA Features

Key Features

Rack Height
12U
Rack Width
19"
Nominal Input Voltage
100V, 120V, 200V, 208V, 230V, 240V
Input Connections
IEC 60320 C14
APC NetShelter CX Mini 12U Soundproof Enclosure
A soundproofed server room in a box which allows for IT deployment wherever and whenever it is needed, saving space, cost and deployment time.
Includes: (1) IEC-C13 - Shuko input power cord, (2) Fans, Brush strips, Door, Key(s), Lockable door, Office-type casters, Power strip with (3) IEC receptacles, Soundproofing, Unpacking sheet
  • Dedicated rear cable channel
    The cable port has a capacity of up to 30 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power strip
    Provided with a power strip which has 3 available IEC receptacles, 3 NEMA equipment power cords, 1 NEMA input cord and 1 Schuko input cord
  • Removable lockable rear panel
    Provides customers with easy accessibility to equipment and allows equipment to be installed without powering off.

NetShelter CX Enclosures Features & Benefits

Agility

Acoustic foam lining for noise dampening
Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Lockable front doors
Protect IT equipment from unwanted access
Light oak veneer finish
The enclosure blends discretely into almost any office environment.
Plug and Play setup
Fast and Easy set up
Special packaging options for shipping rack with equipment pre-racked
Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
Toolless Rack Mounting Capabilities
Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50/60 Hz
Input Power
10 Watts

Physical

Maximum Height
700MM, 70.0CM
Maximum Width
690MM, 69.0CM
Maximum Depth
930MM, 93.0CM
Net Weight
75.0KG
Shipping weight
80.0KG
Shipping Height
750MM, 75.0CM
Shipping Width
740MM, 74.0CM
Shipping Depth
980MM, 98.0CM
Color
Grey, Oak
Maximum Mounting Depth
690.0MM, 69.01CM
Units per Pallet
1.0
Weight Capacity (dynamic load)
185.97KG

Conformance

Approvals
TAA compliance
Standard warranty
2 year (manufacturer's defect)

Options

Services