APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge)

APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Front Left
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Front Left
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Front Left
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Front Right
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Front Straight
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Miscellaneous
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Front Left
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Front Right
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Front Straight
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge) Miscellaneous
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview

BE850G2-FR Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (520 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
520 Watts / 850VA
Output Connections
(2) French/Belgian (Surge Protection)
(6) French/Belgian (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
1.8meters
Maximum Input Current
6.0A
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports, 8 BS 1363 outlets (2 surge)
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery charging indicator
    Lets you know when your battery is charging and when it is fully charged.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Safety-agency approved
    The UPS is UL1778 Listed
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Product Distribution

Belgium, Burkina Faso, Burundi, Benin, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Germany, Djibouti, Algeria, France, Gabon, French Guiana, Guadeloupe, Croatia, Italy, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Netherlands, Poland, Reunion, Slovenia, Senegal, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
520 Watts / 850VA
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
47 - 63 Hz
Other Input Voltages
220 V

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Nominal Battery Voltage
12 V
Replacement Battery
Expected Battery Life (years)
2 - 5
Battery Charge Power (Watts)
6 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
RJ45 analog phone line for phone/fax/modem/DSL, RJ45 network line - 10/100 base-T Ethernet

Physical

Maximum Height
120MM, 12.0CM
Maximum Width
130MM, 13.0CM
Maximum Depth
365MM, 36.5CM
Net Weight
4.5KG
Shipping weight
5.0KG
Shipping Height
190MM, 19.0CM
Shipping Width
186MM, 18.6CM
Shipping Depth
441MM, 44.1CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
559 x 457 x 203MM
Master Carton Weight
16.0
SCC Codes
10731304347276

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 914.4meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE, EAC
Equipment protection policy
Lifetime : 100000 euros
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant

Options

Services