2 x 90Ah Battery Solution for 10-100kVA AIS 5000

2 x 90Ah Battery Solution for 10-100kVA AIS 5000 Front Left
2 x 90Ah Battery Solution for 10-100kVA AIS 5000 Front Left
2 x 90Ah Battery Solution for 10-100kVA AIS 5000 Front Left
2 x 90Ah Battery Solution for 10-100kVA AIS 5000 Back
2 x 90Ah Battery Solution for 10-100kVA AIS 5000 Front Left
2 x 90Ah Battery Solution for 10-100kVA AIS 5000 Back
  • Includes: Installation Guide

View Product Overview

ISB10-100K4C2 Features

2 x 90Ah Battery Solution for 10-100kVA AIS 5000
Includes: Installation Guide
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
  • Safety-agency approved
    The UPS is UL1778 Listed

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery manufacturer
Power Battery
Expected Battery Life (years)
8 - 10
Replacement battery cartridge note
240 cells in 2 parallel strings, nominal battery string voltage is 240 volt DC
Battery blocks per string
20
Battery Volt-Amp-Hour Capacity
180

Physical

Maximum Height
1803MM, 180.34CM
Maximum Width
1600MM, 160.02CM
Maximum Depth
813MM, 81.28CM
Net Weight
1709.1KG
Shipping weight
1800.0KG
Shipping Height
2083MM, 208.28CM
Shipping Width
1803MM, 180.34CM
Shipping Depth
1016MM, 101.6CM
Color
Grey

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
UL Listed
Standard warranty
1 year (parts only)

Options

Services