APC Power-Saving Back-UPS ES 700VA, 230V, 8 Outlets, CEE 7/7
-
Battery Backup & Surge Protector for Electronics and Computers
-
Includes: CD with software, Telephone cable, User manual
Recommended replacement:
APC Back-UPS, 850VA/520W Floor/Wall Mount, 230V, 8x CEE 7/3 Schuko outlets, USB Type A+C Ports, User Replaceable Battery,
BE850G2-GR
BE700G-GR Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (405 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
405 Watts
/ 700VA
Output Connections
(4)
Schuko CEE 7
(Surge Protection)
(4)
Schuko CEE 7
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.8meters
APC Power-Saving Back-UPS ES 700VA, 230V, 8 Outlets, CEE 7/7
Battery Backup & Surge Protector for Electronics and Computers
Includes: CD with software, Telephone cable, User manual
-
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
-
Audible alarms
Provides notification of changing utility power and UPS power conditions
-
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
-
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
-
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
-
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
-
Cold-start capable
Provides temporary battery power when the utility power is out.
-
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
-
EMI and RFI noise filtering
Reduces line noise that can cause data loss and keyboard errors.
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
-
Safety-agency approved
The UPS is UL1778 Listed
-
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Back-UPS Features & Benefits
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Protection
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Availability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.
Product Distribution
Albania, Angola, Austria, Bosnia & Herzegovina, Benin, Switzerland, China, Serbia and Montenegro, Czechia, Germany, Estonia, Egypt, Spain, Ethiopia, Greece, Croatia, Hungary, Israel, Iceland, Italy, Lithuania, Luxembourg, Latvia, Morocco, Namibia, Netherlands, Pakistan, Portugal, Romania, Rwanda, Slovenia, Slovakia, Suriname, Togo, Tunisia, Turkey
Output
Max Configurable Power (Watts)
405 Watts
/ 700VA
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Output Voltage Tolerance
+/- 5% static and 100% load step
Transfer Time
6 ms typical : 10 ms maximum
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
180 - 266V
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Nominal Battery Voltage
12 V
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
5 Watts
Runtime
Efficiency
Communications & Management
Interface Port(s)
USB
Surge Protection and Filtering
Surge energy rating
310Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
89MM, 8.9CM
Maximum Width
224MM, 22.4CM
Maximum Depth
311MM, 31.1CM
Net Weight
6.93KG
Shipping weight
7.84KG
Shipping Height
127MM, 12.7CM
Shipping Width
400MM, 40.0CM
Shipping Depth
279MM, 27.9CM
Color
Black
# of Layers per Pallet
4.0
# of Units per Layer per Pallet
20.0
SCC Codes
10731304271700
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
40.0dBA
Conformance
Approvals
CE
Equipment protection policy
Lifetime : 100000 euros
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries