APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit

APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Front Left
APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Front Left
APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Front Left
APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Front Straight
APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Back
APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Application
APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Application
APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Miscellaneous
APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit Miscellaneous
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 80ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions

  • Includes: CD with software, USB cable, User Manual

View Product Overview

SRV10KRILRK Features

APC Easy UPS SRV RM 10000VA 230V with External Battery Pack,with RailKit
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions
Includes: CD with software, USB cable, User Manual
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • EPO
    Attach the device to an Emergency Power Off (EPO) system so that power can be turned off in an emergency situation.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Serial connectivity
    Use any Home Automation network to monitor and control the S20 through its RS-232 serial port. For information on how to communicate with the S20, see APC's Application Note #102. Crestron and AMX installers should visit their respective websites for information on how to integrate the S20 into those networks.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Easy UPS On-Line Features & Benefits

Features

USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software

Serviceability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Features

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Management Software
Allows you to easily monitor your utility power and manage your UPS.
SmartSlot
Customize UPS capabilities with management cards.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

SmartSlot
Customize UPS capabilities with management cards.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Provides remote power management of the UPS over the network.

Product Distribution

Andorra, Afghanistan, Albania, Armenia, Austria, Bosnia and Herzegovina, Belgium, Bulgaria, Benin, Botswana, Belarus, Central African Republic, Switzerland, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Dominica, Estonia, Western Sahara, Spain, Finland, France, United Kingdom, Georgia, Gibraltar, Guinea, Guadeloupe, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iceland, Italy, Jordan, Cambodia, South Korea, Kazakhstan, Lebanon, Liechtenstein, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Myanmar, Mongolia, Martinique, Malta, Mauritius, Malawi, Malaysia, Netherlands, Norway, Peru, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Sweden, Slovenia, Slovakia, Chad, Thailand, TP, Ukraine, Uzbekistan, Vietnam, XF, Zambia

Output

Output power capacity
10.0kWatts / 10.0kVA
Max Configurable Power (Watts)
10.0kWatts / 10.0kVA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Other Output Voltages
220, 240
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave

Input

Nominal Input Voltage
230V
Input frequency
40 - 70 Hz
Input Connections
Hard Wire 3-wire
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3hour(s)
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
1512

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
600Joules

Physical

Maximum Height
173MM, 17.3CM
Maximum Width
438MM, 43.8CM
Maximum Depth
710MM, 71.0CM
Net Weight
69.0KG
Shipping weight
79.0KG

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-14763.6meters

Conformance

Approvals
CE, IEC 62040-1-1, IEC 62040-1-2
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services