Share:

Gutor PXC Industrial UPS

GUPXCUPS

Description: High performance, compact 3 phase UPS power protection fully standardized for heavy industrial applications and harsh environments. Available in 3:3 and 3:1 configurations.

Includes : Installation guide , User Manual

Gutor PXC Industrial UPS

High performance, compact 3 phase UPS power protection fully standardized for heavy industrial applications and harsh environments. Available in 3:3 and 3:1 configurations.

Includes: Installation guide , User Manual

Gutor PXC Features & Benefits

  • Life Cycle monitoring
    Allows predictive maintenance notification to ensure continuity on the entire UPS system.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Dual mains input -standard
    Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
  • Swappable fan replacement
    Allows replacement of individual fans without going to bypass increasing availability and load protection.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • High efficiency
    High efficiency rates that remain stable even at lower operating power levels
  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Life Cycle monitoring
    Allows predictive maintenance notification to ensure continuity on the entire UPS system.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    80.0 KWatts / 80.0 kVA
  • Max Configurable Power (Watts)
    80.0 KWatts / 80.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Neutral Output Current
    111A
  • Efficiency at Full Load
    94.0 %
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Output Frequency (not synced)
    60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    240
  • Load Crest Factor
    Unlimited
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    150% for 1 minute 125% for 10 minutes
  • Output Voltage THD
    < 2% at 100% linear load < 5% at 100% non-linear load (IEC 62040–3)
  • Output Voltage Tolerance
    +/- 10%
  • Bypass
    Built-in Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    45 - 65 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Input voltage range for main operations
    342 - 418 V (380V), 360 - 440 (400V), 374 - 457 V (415V)V
  • Efficiency at Full Load
    94.0 %
  • Input Total Harmonic Distortion
    Less than 5% for full load
  • Type of Input Protection Required
    Upstream protection according to source
  • Other Input Voltages
    380, 415
  • Maximum Short Circuit Withstand (Icw)
    65.0kAmps
  • Maximum Input Current
    75.0A

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    2100mm , 210.0CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    800mm , 80.0CM
  • Net Weight
    460.0KG
  • Shipping weight
    540.0KG
  • Shipping Height
    2300mm , 230.0CM
  • Shipping Width
    820mm , 82.0CM
  • Shipping Depth
    1082mm , 108.2CM

Environmental

  • Operating Temperature
    -10 - 40 °C
  • Operating Relative Humidity
    0 - 95 (non-condensing) %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 (non-condensing) %
  • Storage Elevation
    0-14763.6meters
  • Audible noise at 1 meter from surface of unit
    65.0dBA
  • Online thermal dissipation
    3675.0BTU/hr
  • Protection Class
    IP 42 and air filter

Conformance

  • Approvals
    CE, CE Mark, IBC 2012, IEC 62040-1-1, IEC 62040-2, IEC 62040-3, ISTA 2B, VFI-SS-111
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

General

  • Bypass Connection
    5 wire (3PH + N + G)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1520KB

Updated On

2018-09-05

Operation Manual containing information on operation, maintenance and troubleshooting for the user of the Gutor PXC UPS system
PDF

Size

2727KB

Updated On

2018-06-14

Providing the certified electrician with information on how to install and connect the Gutor PXC
Brochure
Title
Size
Updated On
PDF

Size

660KB

Updated On

2018-06-11

Product features and benefits and technical specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

982KB

Updated On

2018-10-02

Contains Technical data, Facility planning, drawings, options
PDF

Size

3517KB

Updated On

2018-06-12

Technical data cut sheet
Agency Approvals
Title
Size
Updated On
PDF

Size

288KB

Updated On

2018-09-13

Seismic Resistivity
PDF

Size

114KB

Updated On

2018-08-14

PDF

Size

128KB

Updated On

2018-06-14

EU Declaration of Conformity
PDF

Size

91KB

Updated On

2018-06-14

Certificate of Origin
PDF

Size

230KB

Updated On

2018-06-12

Climatic Test
Bid Spec
Title
Size
Updated On
Source ZIP

Size

36KB

Updated On

2018-06-14

Guide Specification
PDF

Size

89KB

Updated On

2018-06-14

Guide Specification
Title
Size
Updated On
utor_PXC, Mechanicals, UPS, 3:1, Top entry
Gutor_PXC, System One Line, Top Entry, 3:3, 50-80kVA
Gutor_PXC, System One Line, Top Entry, 3:3, 10-40kVA
Gutor_PXC, System One Line, Top Entry, 3:1, 50-80kVA
Gutor_PXC, System One Line, Top Entry, 3:1, 10-40kVA
Gutor_PXC, System One Line, Parallel Redundant, Top Entry, 3:3, 10-40kVA
Gutor_PXC, System One Line, Parallel Redundant, Bottom Entry, 3:3, 50-80kVA
Gutor_PXC, System One Line, Parallel Redundant, Bottom Entry, 3:3, 10-40kVA
Gutor_PXC, System One Line, Parallel Redundant, Bottom Entry, 3:1, 10-40kVA
Gutor_PXC, System One Line, 3:3, 50-80kVA
Gutor_PXC, System One Line, 3:3, 10-40kVA
Gutor_PXC, System One Line, 3:1, 50-80kVA
Gutor_PXC, System One Line, 3:1, 10-40kVA
Gutor_PXC, Mechanicals, UPS, 3:3, Top Entry
Gutor_PXC, Mechanicals, UPS, 3:3
Gutor_PXC, Mechanicals, UPS, 3:1, Top entry
Gutor_PXC, Mechanicals, UPS, 3:1
Gutor_PXC, Mechanicals, UPS
Gutor_PXC, Mechanicals, Battery Cabinet
CAD Source File
1978KB
2018-06-15