Air-Cooled Modulating Water Chillers with Axial Fans for Outdoor Installation

Share:

Air-Cooled Modulating Water Chillers with Axial Fans for Outdoor Installation

BCEC

Description: Air-cooled Chillers with axial fans for outdoor installation for mission critical applications
Air-Cooled Modulating Water Chillers with Axial Fans for Outdoor Installation

Call for More Information
+ 971 4 7099333

BCEC Features

Air-Cooled Modulating Water Chillers with Axial Fans for Outdoor Installation

  • Oil-free solution
    Centrifugal compressors which operate without oil increase operational availability (only for BCEC and BCEF units)

Aquaflair AC Features & Benefits

  • Operational Service
    Allows critical components to be maintained/replaced while the system is in operation.
  • Service monitoring
    All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • High performance technological solutions
    Optimize the unit operation at any load or ambient condition, guaranteeing an extremely low power consumption
  • Optimized management
    Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
  • Integrated Hydronics Package
    Includes all the necessary components to make one connection to the chilller without the need of external connections to auxiliary equipment such as pumps, increasing the speed of deployment.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Tandem compressors
    Quiet and efficient operation of compressors, connected on a common refrigerant circuit for staged capacity control (not available for some models/configuration)
  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Integrated pumps adjustment system
    (Optional) VSD onboard pumps are available for continuous adjustment of the chilled water loop available pressure. This provides automatic adjustments in Chilled water flow due to changes in cooling demand which ensures efficiency of the chilled water system.
  • Quick restart
    Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
  • Separate power input
    Draws power from the external UPS for mainboards and heaters to monitor and protect the unit even in complete power failure mode (optional)
  • Redundant Components
    Single points of failure in the system have redundant compononents to maintain availability and reliability.
  • Electronic expansion valve
    Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
  • Continuous current monitoring
    Permits a continuous monitoring of the compressor’s absorbed current to signal possible discrepancies with the default values (Optional).
  • Quick restart
    Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
  • Active response control
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification
Brochure
Title
Size
Updated On
PDF

Size

384KB

Updated On

2018-06-14

Features and benefits, and techincal details of Uniflair BREC/F and BCEC/BCEF with Adiabatic cooling system (ETO offer)
Title
Size
Updated On