Share:

APC Home/Office SurgeArrest 5 Outlet 3 Meter Cord with 5V, 2.4A 2 Port USB Charger 230V Vietnam

PM53U-VN

Description: Professional-grade Electrical Surge Protection for Computers and Electronics

Includes : User Manual

APC Home/Office SurgeArrest 5 Outlet 3 Meter Cord with 5V, 2.4A 2 Port USB Charger 230V Vietnam

Includes: User Manual

PM53U-VN Features

APC Home/Office SurgeArrest 5 Outlet 3 Meter Cord with 5V, 2.4A 2 Port USB Charger 230V Vietnam

  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest Home/Office Features & Benefits

  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
Product Distribution
Product Distribution

Philippines , Vietnam

Print Technical Specification

Output

  • Number of Outlets
    5.0
  • Receptacle Style
    NEMA Universal

Input

  • Nominal Input Voltage
    220V , 230V , 240V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    3meters
  • Number of Power Cords
    1
  • Input Power
    2500.0Watts
  • Maximum Input Current
    10.0A

Surge Protection and Filtering

  • Surge energy rating
    918Joules
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    24kAmps
  • Peak Current Normal Mode
    12kAmps

Physical

  • Maximum Height
    370mm , 37.05CM
  • Maximum Width
    73mm , 7.3CM
  • Maximum Depth
    56mm , 5.6CM
  • Net Weight
    0.72KG
  • Shipping weight
    0.83KG
  • Shipping Height
    405mm , 40.5CM
  • Shipping Width
    130mm , 13.0CM
  • Shipping Depth
    58mm , 5.8CM
  • Color
    White
  • Master Carton Dimensions (Length x Width x Height)
    10884 x 9512 x 7176mm
  • Master Carton Units
    12.0
  • Master Carton Weight
    10.65
  • Units per Pallet
    216.0
  • SCC Codes
    1073130434312 4

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 (no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Equipment protection policy
    No EPP for ASEAN
  • Standard warranty
    10 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Title
Size
Updated On