Share:

APC BACK-UPS ES 500VA 230V PHILIPPINES

BE500R-PH

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual , Warranty card

APC BACK-UPS ES 500VA 230V PHILIPPINES

Includes: User Manual , Warranty card

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
Product Distribution
Product Distribution

Peru , Philippines

Print Technical Specification

Output

  • Output power capacity
    300Watts / 500VA
  • Max Configurable Power (Watts)
    300Watts / 500VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    7
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    165 - 276V
  • Number of Power Cords
    1
  • Maximum Input Current
    7.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    180Joules

Physical

  • Maximum Height
    96mm , 9.6CM
  • Maximum Width
    273mm , 27.3CM
  • Maximum Depth
    174mm , 17.4CM
  • Net Weight
    5.92KG
  • Shipping weight
    6.5KG
  • Shipping Height
    118mm , 11.8CM
  • Shipping Width
    362mm , 36.2CM
  • Shipping Depth
    178mm , 17.8CM
  • Color
    Charcoal
  • Master Carton Dimensions (Length x Width x Height)
    377mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    13.5
  • Units per Pallet
    96.0
  • SCC Codes
    1073130423801 7

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    10 - 90 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

93KB

Updated On

2016-12-22

User Manual for Back-UPS ES BE500R-PH 230 Vac
Environmental Profile
Title
Size
Updated On
PDF

Size

407KB

Updated On

2018-11-05

End of Life Instruction (EoLI) for the Back-UPS Product Range
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
Title
Size
Updated On