APC Smart-UPS RT192V RM Battery Pack 2 Rows

APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Left
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Left
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Left
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Left
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Left
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Right
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Straight
APC Smart-UPS RT192V RM Battery Pack 2 Rows Back
APC Smart-UPS RT192V RM Battery Pack 2 Rows Back
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Left
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Left
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Left
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Right
APC Smart-UPS RT192V RM Battery Pack 2 Rows Front Straight
APC Smart-UPS RT192V RM Battery Pack 2 Rows Back
APC Smart-UPS RT192V RM Battery Pack 2 Rows Back
Green Premium™
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: All required connectors, Rack mounting brackets, User manual

View Product Overview

SURT192RMXLBP2 Features

Key Features

Rack Height
6U
APC Smart-UPS RT192V RM Battery Pack 2 Rows
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: All required connectors, Rack mounting brackets, User manual
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
192 V

Batteries & Runtime

Battery type
VRLA
Battery mounting
19 inch battery tray
Expected Battery Life (years)
3 - 5
RBC Quantity
4

Physical

Maximum Height
263MM, 26.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
739MM, 73.9CM
Net Weight
181.82KG
Shipping weight
220.45KG
Shipping Height
432MM, 43.2CM
Shipping Width
610MM, 61.0CM
Shipping Depth
1003MM, 100.3CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters

Conformance

Approvals
OSHPD
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services