APC Smart-UPS RT 192V RM Battery Pack

APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
APC Smart-UPS RT 192V RM Battery Pack Front Left
Green Premium™
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Installation guide, Rack mounting brackets, User manual

View Product Overview

SURT192RMXLBP Features

Key Features

Rack Height
3U
APC Smart-UPS RT 192V RM Battery Pack
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Installation guide, Rack mounting brackets, User manual
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Egypt, Eritrea, Ethiopia, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Rwanda, Saudi Arabia, Singapore, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
192 V

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
4
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
Replace all batteries in operation together (UPS internal and external batteries) all-at-once
RBC Quantity
2
Battery blocks per string
16

Physical

Maximum Height
130MM, 13.0CM
Maximum Width
432MM, 43.2CM
Maximum Depth
660MM, 66.0CM
Net Weight
90.91KG
Shipping weight
101.36KG
Shipping Height
413MM, 41.3CM
Shipping Width
600MM, 60.0CM
Shipping Depth
1000MM, 100.0CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services