APC Smart-UPS XL 24V Battery Pack

APC Smart-UPS XL 24V Battery Pack Front Left
APC Smart-UPS XL 24V Battery Pack Front Left
APC Smart-UPS XL 24V Battery Pack Front Left
APC Smart-UPS XL 24V Battery Pack Front Left
APC Smart-UPS XL 24V Battery Pack Front Straight
APC Smart-UPS XL 24V Battery Pack Back
APC Smart-UPS XL 24V Battery Pack Back
APC Smart-UPS XL 24V Battery Pack Back
APC Smart-UPS XL 24V Battery Pack Back
APC Smart-UPS XL 24V Battery Pack Front Left
APC Smart-UPS XL 24V Battery Pack Front Left
APC Smart-UPS XL 24V Battery Pack Front Straight
APC Smart-UPS XL 24V Battery Pack Back
APC Smart-UPS XL 24V Battery Pack Back
APC Smart-UPS XL 24V Battery Pack Back
APC Smart-UPS XL 24V Battery Pack Back
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

SUA24XLBP Features

APC Smart-UPS XL 24V Battery Pack
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: User manual

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 57 - 63 Hz For 60 Hz nominal Sync to mains
Load Crest Factor
Up to 5 : 1
Waveform type
Sine wave

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
81.6kWatts

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
170MM, 17.0CM
Maximum Depth
439MM, 43.9CM
Net Weight
31.36KG
Shipping weight
33.18KG
Shipping Height
387MM, 38.7CM
Shipping Width
320MM, 32.0CM
Shipping Depth
591MM, 59.1CM
Color
Black
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services