Our Brands

APC Smart-UPS SRT 48V 1kVA 1.5kVA RM Battery Pack

APC Smart-UPS SRT 48V 1kVA 1.5kVA RM Battery Pack Front Right
APC Smart-UPS SRT 48V 1kVA 1.5kVA RM Battery Pack Front Right
APC Smart-UPS SRT 48V 1kVA 1.5kVA RM Battery Pack Front Right
APC Smart-UPS SRT 48V 1kVA 1.5kVA RM Battery Pack Front Straight
APC Smart-UPS SRT 48V 1kVA 1.5kVA RM Battery Pack Front Right
APC Smart-UPS SRT 48V 1kVA 1.5kVA RM Battery Pack Front Straight
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Documentation CD, Installation guide, Rack mounting brackets, Warranty card

View Product Overview

SRT48RMBP Features

Key Features

Rack Height
2U
APC Smart-UPS SRT 48V 1kVA 1.5kVA RM Battery Pack
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Documentation CD, Installation guide, Rack mounting brackets, Warranty card
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
48 V

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
RBC Quantity
2

Physical

Maximum Height
85MM, 8.5CM
Maximum Width
432MM, 43.2CM
Maximum Depth
536MM, 53.6CM
Net Weight
29.9KG
Shipping weight
37.0KG
Shipping Height
244MM, 24.4CM
Shipping Width
594MM, 59.4CM
Shipping Depth
749MM, 74.9CM
Color
Black
Units per Pallet
6.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services