Our Brands

APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack

APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Left
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Left
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Left
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Left
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Right
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Straight
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Back
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Application
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Application
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Left
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Left
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Right
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Front Straight
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Back
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Application
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack Application
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Installation guide, Rack mounting brackets, Warranty card

View Product Overview

SRT192RMBP2 Features

Key Features

Rack Height
3U
APC Smart-UPS SRT 192V 8 and 10kVA RM Battery Pack
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Installation guide, Rack mounting brackets, Warranty card
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
+/- 192 V

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
RBC Quantity
2

Physical

Maximum Height
130MM, 13.0CM
Maximum Width
432MM, 43.2CM
Maximum Depth
683MM, 68.27CM
Net Weight
91.0KG
Shipping weight
105.5KG
Shipping Height
420MM, 42.0CM
Shipping Width
600MM, 60.0CM
Shipping Depth
1000MM, 100.0CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters

Conformance

Approvals
OSHPD
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services