APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V

APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Left
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Left
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Left
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Left
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Right
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Right
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Straight
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Straight
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Back
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Back
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Back
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Miscellaneous
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Miscellaneous
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Miscellaneous
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Left
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Left
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Right
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Right
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Straight
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Front Straight
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Back
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Back
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Back
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Application
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Miscellaneous
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Miscellaneous
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Miscellaneous
RoHS
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: CD with software, Documentation CD, Rack mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User manual

View Product Overview

SMX2200HV Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1980 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.98kWatts / 2.2kVA
Rack Height
4U
Output Connections
(8) IEC 320 C13 (Battery Backup)
(2) IEC 320 C19 (Battery Backup)
(2) IEC Jumpers (Battery Backup)
Nominal Output Voltage
208V, 230V
Nominal Input Voltage
208V, 230V
Input Connections
BS1363A British, IEC 320 C20, Schuko CEE 7 / EU1-16P
Cord Length
2meters
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Documentation CD, Rack mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User manual
  • Auto recognition of external batteries
    UPS recognizes when external battery packs are attached and automatically adjusts runtime.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High frequency design
    Reduces or eliminates bulky transformers resulting in lighter units for ease of handling.
  • High online efficiency
    Reduces utility costs, generates less heat.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Multiple switched outlet groups
    Multiple outlet groups that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Sequenced network shutdown and reboot
    Customize network shutdown and reboot sequence of connected servers and UPSs.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

Manageability

USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial connectivity
Provides management of the UPS via a serial port.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS conditions.

Marketing features

Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.

Availability

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Adaptability

Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Serviceability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breakers
Enables a quick recovery from overload events.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
1.98kWatts / 2.2kVA
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
208, 220, 240
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
140 - 280V
Number of Power Cords
1
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
233 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
RJ-45 Serial, SmartSlot, USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators, Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
645Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
432MM, 43.2CM
Maximum Width
178MM, 17.8CM
Maximum Depth
483MM, 48.3CM
Net Weight
38.56KG
Shipping weight
47.73KG
Shipping Height
330MM, 33.0CM
Shipping Width
586MM, 58.6CM
Shipping Depth
633MM, 63.3CM
Color
Black
Pallet Dimensions
31 x 48 x 43.5inches
# of Layers per Pallet
4.0
# of Units per Layer per Pallet
2.0
Pallet Weight
856.91lbs.
Units per Pallet
6.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
150.0BTU/hr

Conformance

Approvals
CE, CSA, EAC, EN 50091-1, EN 50091-2, EN/IEC 62040-1, EN/IEC 62040-2, FCC part 15 class A, IEC 60950, IRAM, RCM, VDE
Standard warranty
3 years repair or replace (excluding battery) and 2 years for battery

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services