APC Smart-UPS X 120V External Battery Pack Rack/Tower

APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Left
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Left
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Left
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Left
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Right
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Right
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Straight
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Straight
APC Smart-UPS X 120V External Battery Pack Rack/Tower Back
APC Smart-UPS X 120V External Battery Pack Rack/Tower Back
APC Smart-UPS X 120V External Battery Pack Rack/Tower Miscellaneous
APC Smart-UPS X 120V External Battery Pack Rack/Tower Miscellaneous
APC Smart-UPS X 120V External Battery Pack Rack/Tower Miscellaneous
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Left
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Left
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Right
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Right
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Straight
APC Smart-UPS X 120V External Battery Pack Rack/Tower Front Straight
APC Smart-UPS X 120V External Battery Pack Rack/Tower Back
APC Smart-UPS X 120V External Battery Pack Rack/Tower Back
APC Smart-UPS X 120V External Battery Pack Rack/Tower Miscellaneous
APC Smart-UPS X 120V External Battery Pack Rack/Tower Miscellaneous
APC Smart-UPS X 120V External Battery Pack Rack/Tower Miscellaneous
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Installation guide, Rack mounting brackets

View Product Overview

SMX120BP Features

Key Features

Rack Height
4U
APC Smart-UPS X 120V External Battery Pack Rack/Tower
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Installation guide, Rack mounting brackets
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

United Arab Emirates, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
120 V

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Battery blocks per string
10

Physical

Maximum Height
432MM, 43.2CM
Maximum Width
178MM, 17.8CM
Maximum Depth
483MM, 48.3CM
Net Weight
60.91KG
Shipping weight
65.45KG
Shipping Height
330MM, 33.0CM
Shipping Width
586MM, 58.6CM
Shipping Depth
633MM, 63.3CM
Color
Black
Units per Pallet
6.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services