Our Brands

APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13

APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Front Left
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Front Left
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Front Left
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Back
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Back
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Back
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Front Left
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Back
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Back
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 Back
  • Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

  • Includes: Hardwire panel, Installation guide, Rack mounting brackets, User manual, Wall mounting brackets

View Product Overview

SBP5000RMI2U Features

Key Features

Rack Height
2U
Output Connections
(2) IEC 60320 C19
(8) IEC 60320 C13
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E), IEC 60320 C20
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13
Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.
Includes: Hardwire panel, Installation guide, Rack mounting brackets, User manual, Wall mounting brackets
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Efficiency at Full Load
99 % %
Overload Protection
Yes
Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Efficiency at Full Load
99 % %
Load Power Factor Range
0 to 1
Load Capacity
7680VA
Maximum Input Current
32A
Maximum Line Current
32A

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
432MM, 43.2CM
Maximum Depth
660MM, 66.0CM
Net Weight
11.36KG
Shipping weight
23.18KG
Shipping Height
203MM, 20.3CM
Shipping Width
610MM, 61.0CM
Shipping Depth
991MM, 99.1CM
Color
Black
Units per Pallet
10.0

Environmental

Operating Temperature
-20 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 4572meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, EN/IEC 62040-1, GOST, UL 1778
Standard warranty
2 years (parts only)

Options

Services