Our Brands

APC Replacement Battery Cartridge #43 with 2 Year Warranty

APC Replacement Battery Cartridge #43 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #43 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #43 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #43 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #43 with 2 Year Warranty Detailed
APC Replacement Battery Cartridge #43 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #43 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #43 with 2 Year Warranty Detailed
Green Premium™
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging

View Product Overview

RBC43 Features

APC Replacement Battery Cartridge #43 with 2 Year Warranty
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.

Compatiblity

Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
48 V

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
1

Physical

Maximum Height
76MM, 7.6CM
Maximum Width
216MM, 21.6CM
Maximum Depth
533MM, 53.3CM
Net Weight
19.09KG
Shipping weight
20.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
394MM, 39.4CM
Shipping Depth
768MM, 76.8CM
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services