APC Replacement Battery Cartridge #34

APC Replacement Battery Cartridge #34 Front Right
APC Replacement Battery Cartridge #34 Front Right
APC Replacement Battery Cartridge #34 Front Right
APC Replacement Battery Cartridge #34 Front Right
Green Premium™
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging

View Product Overview

RBC34 Features

Key Features

Rack Height
1U
APC Replacement Battery Cartridge #34
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Metallic battery tray or enclosure, Reusable packaging

Replacement Battery Cartridges Features & Benefits

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.

Compatiblity

Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1

Physical

Maximum Height
43MM, 4.3CM
Maximum Width
173MM, 17.3CM
Maximum Depth
440MM, 44.0CM
Net Weight
6.36KG
Shipping weight
7.05KG
Shipping Height
142MM, 14.2CM
Shipping Width
294MM, 29.4CM
Shipping Depth
567MM, 56.7CM
Color
Black
Units per Pallet
18.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services