Our Brands

APC Replacement Battery Cartridge #32 with 2 Year Warranty

APC Replacement Battery Cartridge #32 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #32 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #32 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #32 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #32 with 2 Year Warranty Detailed
APC Replacement Battery Cartridge #32 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #32 with 2 Year Warranty Front Left
APC Replacement Battery Cartridge #32 with 2 Year Warranty Detailed
Green Premium™
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

View Product Overview

RBC32 Features

APC Replacement Battery Cartridge #32 with 2 Year Warranty
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.

Compatiblity

Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Battery Capacity (mAh)
7000
Battery Output Voltage
24 V

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet
Battery Placement
Internal battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery blocks per string
2

Physical

Maximum Height
197MM, 19.7CM
Maximum Width
149MM, 14.9CM
Maximum Depth
64MM, 6.4CM
Net Weight
5.33KG
Shipping weight
5.91KG
Shipping Height
305MM, 30.5CM
Shipping Width
229MM, 22.9CM
Shipping Depth
102MM, 10.2CM
Color
Charcoal

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services