Our Brands

Easy UPS 3S Battery String

Easy UPS 3S Battery String Front Left
Easy UPS 3S Battery String Front Left
Easy UPS 3S Battery String Front Left
Easy UPS 3S Battery String Front Left
RoHS
  • Battery string for use with Easy UPS 3S with internal battery slots and Easy UPS 3S Empty Modular Battery Cabinet (E3SXR6). Each battery string consists of four ...

View Product Overview

E3SBT4 Features

Easy UPS 3S Battery String
Battery string for use with Easy UPS 3S with internal battery slots and Easy UPS 3S Empty Modular Battery Cabinet (E3SXR6). Each battery string consists of four 7.2 Ah battery modules.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Estonia, Egypt, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guyana, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Thailand, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cartridge
Battery Design Life
4 - 5

Physical

Maximum Height
157MM, 15.7CM
Maximum Width
428MM, 42.8CM
Maximum Depth
760MM, 76.0CM
Net Weight
108.0KG
Shipping weight
112.0KG
Shipping Height
180MM, 18.0CM
Shipping Width
560MM, 56.0CM
Shipping Depth
820MM, 82.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1000.05meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services