APC Power-Saving Back-UPS Pro 1200, 230V
-
High Performance Computer and Electronics UPS for Premium Power Protection
-
Includes: (2) Detachable IEC power cord, CD with software, Telephone cable, USB cable, User manual, Warranty card
BR1200GI Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (720 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
720 Watts
/ 1.2kVA
Output Connections
(5)
IEC 60320 C13
(Battery Backup)
(5)
IEC 60320 C13
(Surge Protection)
(2)
IEC Jumpers
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Power-Saving Back-UPS Pro 1200, 230V
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: (2) Detachable IEC power cord, CD with software, Telephone cable, USB cable, User manual, Warranty card
-
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
-
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
-
Audible alarms
Provides notification of changing utility power and UPS power conditions
-
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
-
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
-
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
-
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
-
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
-
Cold-start capable
Provides temporary battery power when the utility power is out.
-
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
-
Disconnected battery notification
Warns when a battery is not available to provide backup power.
-
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
-
Power-saving outlets
Automatically cuts power to idle equipment to conserve electricity.
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
-
Safety-agency approved
The UPS is UL1778 Listed
-
Serial connectivity
Provides management of the UPS via a serial port.
-
Telephone dataline surge protection
Provides protection of connected equipment from power surges traveling on telephone lines.
-
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
-
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Back-UPS Pro Features & Benefits
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Manageability
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Availability
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Cold-start capable
Provides temporary battery power when the utility power is out.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Serviceability
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Protection
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Product Distribution
United Arab Emirates, Afghanistan, Antigua and Barbuda, Albania, Armenia, Angola, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
720 Watts
/ 1.2kVA
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Load Crest Factor
3 : 1
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
10 ms typical : 12 ms maximum
Input
Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
156 - 300 Adjustable, 176 - 294V
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
23 Watts
Battery Volt-Amp-Hour Capacity
216
Runtime
Efficiency
Communications & Management
Interface Port(s)
Optional Simple Signalling RS232 cable, USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
441Joules
Data Line Protection
RJ11 analog phone line for phone/fax/modem/DSL, RJ45 network line - 10/100/1000 Base-T Ethernet
Filtering
Full time multi-pole noise filtering : 10% of IEEE surge let-through : zero clamping response time: instantaneous
Physical
Maximum Height
301MM, 30.1CM
Maximum Width
112MM, 11.2CM
Maximum Depth
380MM, 38.0CM
Net Weight
11.6KG
Shipping weight
13.2KG
Shipping Height
387MM, 38.7CM
Shipping Width
238MM, 23.8CM
Shipping Depth
488MM, 48.8CM
Color
Black
Master Carton Units
1.0
Units per Pallet
24.0
SCC Codes
10731304268755
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 9144meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Conformance
Approvals
A-Tick, C-Tick, CE, GOST, GS Mark, Telepermit, TÜV
Equipment protection policy
Lifetime : 150000 euros, Lifetime : 200000 AUD, Lifetime : 75000 GBP
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries
Sustainable Offer Status
RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab