APC BACK-UPS CS 650VA 230V ASEAN

APC BACK-UPS CS 650VA 230V ASEAN Front Left
APC BACK-UPS CS 650VA 230V ASEAN Front Left
APC BACK-UPS CS 650VA 230V ASEAN Front Left
APC BACK-UPS CS 650VA 230V ASEAN Front Left
APC BACK-UPS CS 650VA 230V ASEAN Front Left
APC BACK-UPS CS 650VA 230V ASEAN Front Straight
APC BACK-UPS CS 650VA 230V ASEAN Back
APC BACK-UPS CS 650VA 230V ASEAN Back
APC BACK-UPS CS 650VA 230V ASEAN Front Left
APC BACK-UPS CS 650VA 230V ASEAN Front Left
APC BACK-UPS CS 650VA 230V ASEAN Front Left
APC BACK-UPS CS 650VA 230V ASEAN Front Straight
APC BACK-UPS CS 650VA 230V ASEAN Back
APC BACK-UPS CS 650VA 230V ASEAN Back
Green Premium™
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: (1) Detachable 1.2 m IEC power cord, (1) Detachable 1.8 m IEC power cord, CD with software, Documentation CD, Telephone cable, USB cable, Warranty card

View Product Overview

BK650-AS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (400 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
400 Watts / 650VA
Output Connections
(1) IEC 60320 C13 (Surge Protection)
(3) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Cord Length
1.8meters
APC BACK-UPS CS 650VA 230V ASEAN
Battery Backup & Surge Protector for Electronics and Computers
Includes: (1) Detachable 1.2 m IEC power cord, (1) Detachable 1.8 m IEC power cord, CD with software, Documentation CD, Telephone cable, USB cable, Warranty card
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Safety-agency approved
    The UPS is UL1778 Listed
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Product Distribution

Afghanistan, Australia, Fiji, Hong Kong, Indonesia, South Korea, Morocco, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Vietnam, South Africa

Technical Specifications

Output

Max Configurable Power (Watts)
400 Watts / 650VA
Topology
Standby

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
160 - 282 Adjustable, 180 - 260V
Number of Power Cords
2

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
320Joules
Data Line Protection
RJ45 analog phone line for phone/fax/modem/DSL

Physical

Maximum Height
165MM, 16.5CM
Maximum Width
91MM, 9.1CM
Maximum Depth
284MM, 28.4CM
Net Weight
6.04KG
Shipping weight
7.32KG
Shipping Height
494MM, 49.4CM
Shipping Width
185MM, 18.5CM
Shipping Depth
415MM, 41.5CM
Color
Beige
Master Carton Units
1.0
Master Carton Weight
7.3
Units per Pallet
48.0
SCC Codes
10731304224430

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 9144meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
A-Tick, C-Tick, CE, GOST, NEMKO
Equipment protection policy
Lifetime : $100000, Lifetime : 50000 GBP
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services