Our Brands

APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth

New
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Left
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Left
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Left
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Left
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Left
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Straight
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Straight
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Back
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Back
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Left
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Left
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Left
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Straight
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Front Straight
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Back
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth Back
RoHS
  • Ideal for retail, healthcare, educational facilities, and light industrial spaces, the low-profile APC wall mount rack offers an efficient solution for deploying ...

View Product Overview

AR106VI Features

Key Features

Rack Height
6U
Rack Width
19"
Nominal Input Voltage
230V
Input Connections
IEC 60320 C13
APC NetShelter 6U Low-Profile Wallmount Rack Enclosure Cabinet 230V Server Depth
Ideal for retail, healthcare, educational facilities, and light industrial spaces, the low-profile APC wall mount rack offers an efficient solution for deploying hyper-converged servers and networking for edge computing applications. The rack enclosure allows longer depth equipment to be wall-mounted, up to 30 inches deep. A detachable wall bracket and optional casters (sold separately) allow the server rack to be mounted on either the wall or stand alone on the floor. A dust filter and two integrated fans allow deployment in light-industrial environments. Shock packaging is included and allows optional equipment pre-installed before shipment, speeding IT deployment. APC Smart-UPS, APC NetBotz Physical and Environmental Security, and APC EcoStruxure IT can be configured with this cabinet (sold separately). 6U Vertical wall mount cabinet, 30" mounting depth, 250lb weight capacity, 19" rack width, ships fully assembled, MERV 5/G3 dust filter and 120v integrated fans included, input connector IEC 60320 C13, 5 year APC warranty.
  • Air filtration and ventilation
    Replaceable MERV 5/G3 dust filter and integrated fans allow equipment to be placed in dusty and light industrial environments
  • Enhanced physical security
    Protect against physical and environmental threats with camera monitoring, keylock doors, intrusion detection, temperature/humidity monitoring, leak detection, and more
  • High weight load capacity
    Supports equipment up to 250lbs (113kg) of total load
  • Integrator Ready
    Shock Packaging allows all equipment to be pre-integrated into the enclosure before it arrives on-site, speeding up and standardizing deployments
  • Low-Profile Design
    Extends less than 13” (330mm) off of the wall while supporting equipment up to 30” (762mm) deep, including 1 and 2U hyperconverged servers, UPS, and network switches
  • Wall mount or floor standing
    The detachable wall bracket and optional casters allow the enclosure to be mounted on the wall or floor, depending on the site requirements

NetShelter Wall-mount Enclosures Features & Benefits

Features

Wallbox cable and accessory integration
The bottom and roof of the Wallbox has easy to remove knock outs. This knocks can be used for cable exits or to install a 1U accessory such as a fan or patch panel.
Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
Ventilated
Ensures uniform delivery of cool air to installed IT equipment.
Reversible Door
Wallbox door can be reversed to suit the space its installed.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50 Hz

Physical

Maximum Height
648MM, 64.8CM
Maximum Width
353MM, 35.3CM
Maximum Depth
968MM, 96.8CM
Net Weight
36.29KG
Shipping weight
44.91KG
Shipping Height
427MM, 42.7CM
Shipping Width
1064MM, 106.4CM
Shipping Depth
734MM, 73.4CM
Color
Black
Maximum Mounting Depth
762.0MM, 76.2CM
Minimum Mounting Depth
762.0MM, 76.2CM
Weight Capacity (static load)
113.4KG
Weight Capacity (dynamic load)
113.4KG

Environmental

CFM
104.0

Conformance

Approvals
UL 2416
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services