Our Brands

Power Cord, C19 to BS1363A (UK), 2.4m

Power Cord, C19 to BS1363A (UK), 2.4m Front Left
Power Cord, C19 to BS1363A (UK), 2.4m Front Left
Power Cord, C19 to BS1363A (UK), 2.4m Front Left
Power Cord, C19 to BS1363A (UK), 2.4m Front Left
Power Cord, C19 to BS1363A (UK), 2.4m Front Left
Power Cord, C19 to BS1363A (UK), 2.4m Front Left
Power Cord, C19 to BS1363A (UK), 2.4m Front Left
Power Cord, C19 to BS1363A (UK), 2.4m Front Left
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9895 Features

Key Features

Output Connections
(1) IEC 60320 C19
Input Connections
BS1363A British
Cord Length
2.4meters
Power Cord, C19 to BS1363A (UK), 2.4m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

Belgium, Switzerland, Serbia and Montenegro, Germany, France, United Kingdom, Hong Kong, South Korea, Morocco

Technical Specifications

Output

Input

Number of Power Cords
1

Physical

Net Weight
0.41KG
Shipping weight
0.52KG
Shipping Height
102MM, 10.2CM
Shipping Width
298MM, 29.8CM
Shipping Depth
76MM, 7.6CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services