Our Brands

Power Cord, C19 to C20, 0.6m

Power Cord, C19 to C20, 0.6m Front Left
Power Cord, C19 to C20, 0.6m Front Left
Power Cord, C19 to C20, 0.6m Front Left
Power Cord, C19 to C20, 0.6m Front Left
Power Cord, C19 to C20, 0.6m Front Left
Power Cord, C19 to C20, 0.6m Front Straight
Power Cord, C19 to C20, 0.6m Front Left
Power Cord, C19 to C20, 0.6m Front Left
Power Cord, C19 to C20, 0.6m Front Left
Power Cord, C19 to C20, 0.6m Front Straight
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9892 Features

Key Features

Output Connections
(1) IEC 60320 C19
Input Connections
IEC 60320 C20
Cord Length
0.6meters
Power Cord, C19 to C20, 0.6m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Cord Length
0.6meters

Input

Number of Power Cords
1

Physical

Net Weight
0.16KG
Shipping weight
0.26KG
Shipping Height
51MM, 5.1CM
Shipping Width
203MM, 20.3CM
Shipping Depth
102MM, 10.2CM
Color
Black

Conformance

Approvals
CE, EAC, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services