Power Cord Kit (5 ea), C13 to C14, 0.6m

Power Cord Kit (5 ea), C13 to C14, 0.6m Front Left
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Left
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Left
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Left
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Left
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Straight
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Left
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Left
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Left
Power Cord Kit (5 ea), C13 to C14, 0.6m Front Straight
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9890 Features

Key Features

Output Connections
(5) IEC 60320 C13
Input Connections
IEC 60320 C14
Cord Length
0.6meters
Power Cord Kit (5 ea), C13 to C14, 0.6m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Cord Length
0.6meters

Input

Number of Power Cords
5

Physical

Net Weight
0.43KG
Shipping weight
0.55KG
Shipping Height
76MM, 7.6CM
Shipping Width
203MM, 20.3CM
Shipping Depth
102MM, 10.2CM
Color
Black

Conformance

Approvals
VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services