Our Brands

Power Cord, C19 to C20, 4.5m

Power Cord, C19 to C20, 4.5m Front Left
Power Cord, C19 to C20, 4.5m Front Left
Power Cord, C19 to C20, 4.5m Front Left
Power Cord, C19 to C20, 4.5m Front Left
Power Cord, C19 to C20, 4.5m Front Straight
Power Cord, C19 to C20, 4.5m Front Left
Power Cord, C19 to C20, 4.5m Front Left
Power Cord, C19 to C20, 4.5m Front Straight
Green Premium™
RoHS
  • Rack PDU power cords for a variety of IT equipment. The output and input connections are C19 to C20. The cord length is 4.5m. The Nominal Output Voltage is 230V ...

View Product Overview

AP9887 Features

Key Features

Output Connections
(1) IEC 60320 C19
Nominal Output Voltage
230V
Input Connections
IEC 60320 C20
Cord Length
4.6meters
Power Cord, C19 to C20, 4.5m
Rack PDU power cords for a variety of IT equipment. The output and input connections are C19 to C20. The cord length is 4.5m. The Nominal Output Voltage is 230V.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
16

Input

Acceptable Input Voltage
200 - 240VAC
Number of Power Cords
1
Maximum Input Current
16A

Physical

Net Weight
1.59KG
Shipping weight
1.82KG
Shipping Height
572MM, 57.2CM
Shipping Width
470MM, 47.0CM
Shipping Depth
114MM, 11.4CM
Color
Black

Conformance

Approvals
VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services