Our Brands

Power Cord, C14 to BS1363 (UK), 0.6m

Power Cord, C14 to BS1363 (UK), 0.6m Front Left
Power Cord, C14 to BS1363 (UK), 0.6m Front Left
Power Cord, C14 to BS1363 (UK), 0.6m Front Left
Power Cord, C14 to BS1363 (UK), 0.6m Front Left
Power Cord, C14 to BS1363 (UK), 0.6m Front Straight
Power Cord, C14 to BS1363 (UK), 0.6m Front Left
Power Cord, C14 to BS1363 (UK), 0.6m Front Left
Power Cord, C14 to BS1363 (UK), 0.6m Front Straight
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9881 Features

Key Features

Output Connections
(1) BS 1363
Input Connections
IEC 60320 C14
Cord Length
0.6meters
Power Cord, C14 to BS1363 (UK), 0.6m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
10

Input

Number of Power Cords
1
Maximum Line Current
10A

Physical

Net Weight
0.36KG
Shipping weight
0.46KG
Shipping Height
305MM, 30.5CM
Shipping Width
102MM, 10.2CM
Shipping Depth
102MM, 10.2CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services