Our Brands

Power Cord, C19 to C14, 2.0m

Power Cord, C19 to C14, 2.0m Front Left
Power Cord, C19 to C14, 2.0m Front Left
Power Cord, C19 to C14, 2.0m Front Left
Power Cord, C19 to C14, 2.0m Front Left
Power Cord, C19 to C14, 2.0m Front Left
Power Cord, C19 to C14, 2.0m Front Straight
Power Cord, C19 to C14, 2.0m Front Left
Power Cord, C19 to C14, 2.0m Front Left
Power Cord, C19 to C14, 2.0m Front Left
Power Cord, C19 to C14, 2.0m Front Straight
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9878 Features

Key Features

Output Connections
(1) IEC 60320 C19
(1) IEC 320 C19
Input Connections
IEC 60320 C14
Cord Length
2meters
Power Cord, C19 to C14, 2.0m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
10

Input

Number of Power Cords
1
Maximum Line Current
10A

Physical

Net Weight
0.28KG
Shipping weight
0.36KG
Shipping Height
305MM, 30.5CM
Shipping Width
102MM, 10.2CM
Shipping Depth
102MM, 10.2CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services