Our Brands

Power Cord, C19 to C20, 2.0m

Power Cord, C19 to C20, 2.0m Front Left
Power Cord, C19 to C20, 2.0m Front Left
Power Cord, C19 to C20, 2.0m Front Left
Power Cord, C19 to C20, 2.0m Front Left
Power Cord, C19 to C20, 2.0m Front Left
Power Cord, C19 to C20, 2.0m Front Straight
Power Cord, C19 to C20, 2.0m Front Left
Power Cord, C19 to C20, 2.0m Front Left
Power Cord, C19 to C20, 2.0m Front Left
Power Cord, C19 to C20, 2.0m Front Straight
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9877 Features

Key Features

Output Connections
(1) IEC 320 C19
(1) IEC 60320 C19
Input Connections
IEC 60320 C20
Cord Length
2meters
Power Cord, C19 to C20, 2.0m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
20

Input

Number of Power Cords
1
Maximum Input Current
20A
Maximum Line Current
20A

Physical

Net Weight
0.36KG
Shipping weight
0.46KG
Shipping Height
305MM, 30.5CM
Shipping Width
102MM, 10.2CM
Shipping Depth
102MM, 10.2CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services