Power Cord, C13 to C14, 2.5m

Power Cord, C13 to C14, 2.5m Front Left
Power Cord, C13 to C14, 2.5m Front Left
Power Cord, C13 to C14, 2.5m Front Left
Power Cord, C13 to C14, 2.5m Front Left
Power Cord, C13 to C14, 2.5m Front Left
Power Cord, C13 to C14, 2.5m Front Left
Power Cord, C13 to C14, 2.5m Front Left
Power Cord, C13 to C14, 2.5m Front Left
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9870 Features

Key Features

Output Connections
(1) IEC 60320 C13
(1) IEC 320 C13
Input Connections
IEC 60320 C14
Cord Length
2.5meters
Power Cord, C13 to C14, 2.5m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
10

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
90 - 250VAC
Number of Power Cords
1
Maximum Input Current
10A
Maximum Line Current
10A

Physical

Maximum Height
38MM, 3.8CM
Maximum Width
76MM, 7.6CM
Maximum Depth
203MM, 20.3CM
Net Weight
0.23KG
Shipping weight
0.3KG
Shipping Height
51MM, 5.1CM
Shipping Width
102MM, 10.2CM
Shipping Depth
203MM, 20.3CM
Color
Black
Units per Pallet
600.0

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, UL listed, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services