UPS Network Management Card 3
-
Remote monitoring and control of an individual UPS by connecting it directly to the network.
-
Includes: USB cable, User manual
AP9640 Features
UPS Network Management Card 3
Remote monitoring and control of an individual UPS by connecting it directly to the network.
Includes: USB cable, User manual
-
BACnet/IP Support for Smart-UPS
Supports reporting UPS information to Building Management Systems or other third party management systems via BACnet/IP (BTL certified) (Single Phase Smart-UPS only)
-
Command line interface
Offers simultaneous remote management access through Telnet and SSH
-
Compatible with Smart-UPS
Compatible with Smart-UPS. For complete list of supported Smart-UPS, please refer to FAQ ID
br / a href="https://www.apc.com/us/en/faqs/index?page=content&id=FA237786" FA237786. /a -
Device Encryption
Securely connect via HTTPS/SSL, SSH (up to 2048-bit encryption), SNMPv3
-
Gigabit Ethernet Support
Supports faster Communication at 1 Gbps (Gigabit per second) over Network.
-
IPv6 Support
Capable of operating on a network using IPv6 protocol
-
Micro-USB based Console Support
For faster and easier Troubleshooting and Configuration.
-
Modbus TCP Support
Supports reporting UPS information to Building Management Systems or other third party management systems via Modbus TCP.
-
Multiple language support
Web browser interface available in English, French, Russian, Chinese, Japanese, Korean, German, Italian, Spanish, Portuguese
-
Multiple user access
Supports simultaneous web browser access for up to 8 users and network command line interface access for up to 3 users
-
Root of Trust Support
Supports Secure Boot with Root of Trust for enhanced Security.
-
Smart Battery Management Support
Detailed battery information including battery cartridge parameters provides early-warning fault analysis to simplify management of the entire battery system (SRT Smart-UPS only).
-
Standard UPS RFC 1628 MIB Compatible
Make UPS information available to your preferred network, server or enterprise management system by forwarding SNMP traps (events) using RFC 1628 MIB.
-
UPS Firmware Update
User friendly mechanism to remotely and seamlessly update UPS firmware via the web browser interface (SMX, SMT and SRT Smart-UPS only).
UPS Network Management Cards Features & Benefits
Manageability
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Marketing features
Remote device management
Enable management of your UPS by connecting it directly to the network.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Protection
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Password Security
User-selectable password with strong password rules and reset password mechanism.
Network Shutdown
Reliable network-based shutdown of multiple servers
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Total cost of Ownership
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Availability
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Product Distribution
United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Communications & Management
Authentication
Radius
Physical
Maximum Height
38MM, 3.8CM
Maximum Width
121MM, 12.1CM
Maximum Depth
114MM, 11.4CM
Net Weight
0.08KG
Shipping weight
0.34KG
Shipping Height
51MM, 5.1CM
Shipping Width
235MM, 23.5CM
Shipping Depth
159MM, 15.9CM
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, EN 55022 class A, EN 55024, FCC part 15 class A, GOST, ICES-003, VCCI class A
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant