Dry Contact I/O SmartSlot Card

Dry Contact I/O SmartSlot Card Front Left
Dry Contact I/O SmartSlot Card Front Left
Dry Contact I/O SmartSlot Card Front Left
Dry Contact I/O SmartSlot Card Front Left
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Front Left
Dry Contact I/O SmartSlot Card Front Left
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
Dry Contact I/O SmartSlot Card Miscellaneous
  • UPS management SmartSlot Card with Dry Contact (relay) support to monitor external triggers and initiate actions on external devices.

  • Includes: USB cable, User manual

View Product Overview

AP9613 Features

Dry Contact I/O SmartSlot Card
UPS management SmartSlot Card with Dry Contact (relay) support to monitor external triggers and initiate actions on external devices.
Includes: USB cable, User manual
  • 4 Configurable Input Contacts
    Monitor external devices to trigger actions such as notifications or a change in output relay state with custom delay
  • 6 Configurable Output Relays
    In response to the UPS or input contacts changing states, and optionally including a customizable delay, trigger actions on external devices.
  • Compatible with SmartSlot enabled UPSs
    Compatible with all SmartSlot UPSs
  • Configuration Utility
    Configure all actions with the easy to use configuration utility available on the card
  • Expandable Input and Output Ports
    Supports the Temperature Sensor, Temperature and Humidity Sensor and Dry Contact I/O Accessory
  • Input Output Interaction
    Enables interaction between device events (Inputs) and control actions (Outputs)
  • Optional Dry Contact I/O Accessory
    Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1

Additional Management Cards and Options Features & Benefits

Manageability

Graceful System Shutdown, Shutdown and Reboot Parameters
Immediate, graceful shutdown/restart of servers.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
38MM, 3.8CM
Maximum Width
121MM, 12.1CM
Maximum Depth
114MM, 11.4CM
Net Weight
0.21KG
Shipping weight
0.4KG
Shipping Height
51MM, 5.1CM
Shipping Width
235MM, 23.5CM
Shipping Depth
159MM, 15.9CM
Color
Black
Units per Pallet
896.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
EN 55022 class A, EN 55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-6, FCC part 15 class A
Standard warranty
2 years repair or replace

Options

Services