Our Brands

APC Temperature & Humidity Sensor

APC Temperature & Humidity Sensor Front Left
APC Temperature & Humidity Sensor Front Left
APC Temperature & Humidity Sensor Front Left
APC Temperature & Humidity Sensor Front Left
APC Temperature & Humidity Sensor Front Left
APC Temperature & Humidity Sensor Application
APC Temperature & Humidity Sensor Front Left
APC Temperature & Humidity Sensor Front Left
APC Temperature & Humidity Sensor Front Left
APC Temperature & Humidity Sensor Application
RoHS
  • This Temperature & Humidity Sensor is a Universal sensor that monitors temperature and humidity in your Data Center or Network Closet. IT has an RJ-45 connector ...

  • Includes: Humidity sensor, Installation guide, Temperature sensor

View Product Overview

AP9335TH Features

APC Temperature & Humidity Sensor
This Temperature & Humidity Sensor is a Universal sensor that monitors temperature and humidity in your Data Center or Network Closet. IT has an RJ-45 connector. The cord length is 3.9m.
Includes: Humidity sensor, Installation guide, Temperature sensor
  • RJ-45 sensor connection type
    Automatically detected by compatible NetBotz appliances and easily extended with standard CAT5/6 cable to 100 feet.

NetBotz Sensors Features & Benefits

Agility

Unique identifiers
Customize each sensor with a differentiating name and location.

Availability

Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
6MM, 0.6CM
Maximum Width
5MM, 0.5CM
Maximum Depth
5MM, 0.5CM
Net Weight
0.18KG
Shipping weight
0.28KG
Shipping Height
10MM, 1.0CM
Shipping Width
254MM, 25.4CM
Shipping Depth
152MM, 15.2CM
Color
Black

Environmental

Operating Temperature
0 - 55 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services