Rack PDU, Switched, 2U, 32A, 230V, (16)C13

Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Left
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Left
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Left
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Left
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Left
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Right
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Straight
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Left
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Left
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Left
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Right
Rack PDU, Switched, 2U, 32A, 230V, (16)C13 Front Straight
RoHS
  • Switched Rack Power Distribution Units (Rack PDU) provide advanced load management plus on/off control at the outlet level for power cycling, delayed power sequencing ...

  • Includes: Documentation CD, Installation guide, Rack mounting brackets

View Product Overview

AP7922B Features

Key Features

Rack Height
2U
Output Connections
(16) IEC 60320 C13
Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60309 32 A 2P + E
Cord Length
3.1meters
Rack PDU, Switched, 2U, 32A, 230V, (16)C13
Switched Rack Power Distribution Units (Rack PDU) provide advanced load management plus on/off control at the outlet level for power cycling, delayed power sequencing, and outlet use management.
Includes: Documentation CD, Installation guide, Rack mounting brackets
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)

NetShelter Switched Rack PDUs Features & Benefits

Marketing features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Manageability

Remote Individual Outlet Control
Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Power Delays
Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Network port sharing
Allows four rack PDUs to be connected using In and Out ports so that only one network connection is necessary.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)

Adaptability

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
220 - 240VAC
Number of Power Cords
1
Load Capacity
7360VA
Maximum Input Current
32A

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
445MM, 44.5CM
Maximum Depth
114MM, 11.4CM
Net Weight
4.5KG
Shipping weight
6.55KG
Shipping Height
140MM, 14.0CM
Shipping Width
508MM, 50.8CM
Shipping Depth
368MM, 36.8CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, EN 55022 class A, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IRAM, MIC, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services