Our Brands

Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13

Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Left
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Left
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Left
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Left
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Left
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Right
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Straight
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Back
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Back
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Left
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Left
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Left
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Right
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Front Straight
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Back
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Back
RoHS
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Cord retention bracket(s), Installation guide, Rack mounting brackets, User manual

View Product Overview

AP7820B Features

Key Features

Rack Height
1U
Output Connections
(8) IEC 60320 C13
Nominal Output Voltage
208V, 230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60320 C14
Cord Length
2meters
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Cord retention bracket(s), Installation guide, Rack mounting brackets, User manual

NetShelter Metered Rack PDUs Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Availability

60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Marketing features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
10
Different voltages and corresponding amperages
10A @ 230V, 12A @ 208VA

Input

Input frequency
50/60 Hz
Load Capacity
2300VA
Maximum Input Current
15A
Regulatory Derated Input Current (North America)
10A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
444MM, 44.4CM
Maximum Depth
102MM, 10.2CM
Net Weight
1.73KG
Shipping weight
2.91KG
Shipping Height
64MM, 6.4CM
Shipping Width
470MM, 47.0CM
Shipping Depth
337MM, 33.7CM

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
C-Tick, CE, CSA, cUL listed, FCC part 15 class A, GOST, UL 60950, UL listed, VCCI, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services