RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT

RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Back
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Back
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Back
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Back
RoHS
  • Provides redundant rack mount power to single-corded equipment.

  • Includes: Mounting hardware, Rack mounting brackets, Serial configuration cable

View Product Overview

AP4423 Features

Key Features

Rack Height
1U
Output Connections
(8) IEC 60320 C13
(1) IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C20
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT
Provides redundant rack mount power to single-corded equipment.
Includes: Mounting hardware, Rack mounting brackets, Serial configuration cable
  • 10 kAIC Overcurrent Protection
    Provides protection in the event of a significant overcurrent event.
  • Command line interface
    Offers simultaneous remote management access through Telnet and SSH
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Cyber security
    A cyber-secure connection provides improved security for your infrastructure devices, and machine data forms the basis of operational insights and analytics, aimed at reducing equipment maintenance costs.
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.

NetShelter Rack Transfer Switches Features & Benefits

Manageability

Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Color LCD display
Provides more robust and intuitive local control and manageability.

Availability

Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.

Marketing features

Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Load Capacity
3700VA
Maximum Input Current
20A
Maximum Line Current
20A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
236MM, 23.6CM
Net Weight
3.74KG
Shipping weight
5.51KG
Shipping Height
114MM, 11.4CM
Shipping Width
600MM, 60.0CM
Shipping Depth
356MM, 35.6CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, CUL listed, EN 55022 class A, FCC part 15 class A, UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services