Our Brands

Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out

Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out Front Left
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out Front Left
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out Front Left
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out Back
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out Front Left
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out Back
RoHS
  • Provides redundant rack mount power to single-corded equipment.

  • Includes: Mounting hardware, Rack mounting brackets, Serial configuration cable

View Product Overview

AP4422 Features

Key Features

Rack Height
1U
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60309 16 A 2P + E
Cord Length
2.4meters
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out
Provides redundant rack mount power to single-corded equipment.
Includes: Mounting hardware, Rack mounting brackets, Serial configuration cable
  • 10 kAIC Overcurrent Protection
    Provides protection in the event of a significant overcurrent event.
  • Command line interface
    Offers simultaneous remote management access through Telnet and SSH
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Cyber security
    A cyber-secure connection provides improved security for your infrastructure devices, and machine data forms the basis of operational insights and analytics, aimed at reducing equipment maintenance costs.
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.

NetShelter Rack Transfer Switches Features & Benefits

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Manageability

Color LCD display
Provides more robust and intuitive local control and manageability.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Marketing features

Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Availability

Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Cord Length
0.9meters
Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Number of Power Cords
2
Load Capacity
3840VA
Maximum Input Current
16A
Maximum Line Current
16A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
236MM, 23.6CM
Net Weight
4.21KG
Shipping weight
5.95KG
Shipping Height
114MM, 11.4CM
Shipping Width
600MM, 60.0CM
Shipping Depth
349MM, 34.9CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, EMC directive 2004/108/EC, EN/IEC 60950-1, low voltage directive 2006/95/EC, UL 60950-1
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services