BATT 12V 50AH MPS C&D

No product image
No product image
View Product Overview

BATT1250MCD Features

BATT 12V 50AH MPS C&D

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
VRLA
Battery mounting
--
Expected Battery Life (years)
10 - 12
Battery Volt-Amp-Hour Capacity
50

Physical

Maximum Height
224MM, 22.4CM
Maximum Width
138MM, 13.8CM
Maximum Depth
228MM, 22.8CM
Net Weight
18.0KG
Shipping weight
18.0KG
Shipping Height
224MM, 22.4CM
Shipping Width
138MM, 13.8CM
Shipping Depth
228MM, 22.8CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
3 years repair or replace

Options

Services