BATT 12V 40AH CSB

No product image
No product image
View Product Overview

BATT1240CSB Features

BATT 12V 40AH CSB

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
VRLA
Battery mounting
--
Expected Battery Life (years)
3 - 5
Battery Volt-Amp-Hour Capacity
40

Physical

Maximum Height
170MM, 17.0CM
Maximum Width
165MM, 16.5CM
Maximum Depth
197MM, 19.7CM
Net Weight
12.6KG
Shipping weight
12.6KG
Shipping Height
170MM, 17.0CM
Shipping Width
165MM, 16.5CM
Shipping Depth
197MM, 19.7CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
1 year repair or replace

Options

Services