BATT 12V 24AH MPS C&D

No product image
No product image
View Product Overview

BATT1224MCD Features

BATT 12V 24AH MPS C&D

Product Distribution

Afghanistan, Australia, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
VRLA
Battery mounting
--
Expected Battery Life (years)
10 - 12
Battery Volt-Amp-Hour Capacity
24

Physical

Maximum Height
185MM, 18.5CM
Maximum Width
131MM, 13.1CM
Maximum Depth
197MM, 19.7CM
Net Weight
11.0KG
Shipping weight
11.0KG
Shipping Height
185MM, 18.5CM
Shipping Width
131MM, 13.1CM
Shipping Depth
197MM, 19.7CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
3 years repair or replace

Sustainable Offer Status

REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services