BATT 12V 200AH ESC CNY ROCKET

No product image
No product image
View Product Overview

BATT12200CRKT Features

BATT 12V 200AH ESC CNY ROCKET

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
VRLA
Battery mounting
--
Expected Battery Life (years)
10 - 12
Battery Volt-Amp-Hour Capacity
200

Physical

Maximum Height
223MM, 22.3CM
Maximum Width
238MM, 23.8CM
Maximum Depth
522MM, 52.2CM
Net Weight
65.0KG
Shipping weight
65.0KG
Shipping Height
223MM, 22.3CM
Shipping Width
238MM, 23.8CM
Shipping Depth
522MM, 52.2CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services