APC Personal SurgeArrest 5 outlet 230V VN/TH/PH

APC Personal SurgeArrest 5 outlet 230V VN/TH/PH Front Left
APC Personal SurgeArrest 5 outlet 230V VN/TH/PH Front Left
APC Personal SurgeArrest 5 outlet 230V VN/TH/PH Front Left
APC Personal SurgeArrest 5 outlet 230V VN/TH/PH Packaging
APC Personal SurgeArrest 5 outlet 230V VN/TH/PH Front Left
APC Personal SurgeArrest 5 outlet 230V VN/TH/PH Packaging
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User Manual

View Product Overview

P5-VN Features

Key Features

Nominal Input Voltage
230V
Input Connections
NEMA 5-15P
Cord Length
1.83meters
APC Personal SurgeArrest 5 outlet 230V VN/TH/PH
Basic Protection Against Power Surges for Computers and Electronics
Includes: User Manual
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.

SurgeArrest Essential Features & Benefits

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

Philippines, Thailand, Vietnam

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
Universal

Input

Input frequency
47 - 63 Hz
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
480Joules
Data Line Protection
--
Data Lines Protected
(multi-line only)
--
ts_nm_surge_response
1ns
Peak Current Common Mode
19.5kAmps
Peak Current Normal Mode
20kAmps

Physical

Maximum Height
42MM, 4.2CM
Maximum Width
363MM, 36.3CM
Maximum Depth
178MM, 17.8CM
Net Weight
0.73KG
Shipping weight
0.84KG
Shipping Height
1245MM, 124.5CM
Shipping Width
363MM, 36.3CM
Shipping Depth
178MM, 17.8CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
386 x 347 x 402MM
Master Carton Units
12.0
Master Carton Weight
12.5
SCC Codes
1073130429217 0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
0 - 95 %

Conformance

Equipment protection policy
No EPP for ASEAN
Standard warranty
10 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services