APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia

APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Front Left
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Front Left
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Front Left
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Front Right
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Front Straight
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Back
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Front Left
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Front Right
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Front Straight
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia Back
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

P1U2-AZ-02 Features

Key Features

Nominal Input Voltage
240V
Input Connections
Australian/Chinese
APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest Essential Features & Benefits

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

Australia, New Zealand

Technical Specifications

Output

Number of Outlets
1.0
Receptacle Style
Australian/New Zealand

Input

Input frequency
50 Hz
Number of Power Cords
1
Input Power
2400 Watts
Maximum Line Current
10A

Surge Protection and Filtering

Surge energy rating
306Joules
ts_nm_surge_response
1ns
Peak Current Normal Mode
12kAmps

Physical

Maximum Height
113MM, 11.3CM
Maximum Width
58MM, 5.8CM
Maximum Depth
60MM, 6.0CM
Net Weight
0.12KG
Shipping weight
0.19KG
Shipping Height
177MM, 17.7CM
Shipping Width
112MM, 11.2CM
Shipping Depth
65MM, 6.5CM
Color
White
Master Carton Dimensions (Length x Width x Height)
375 x 305 x 140MM
Master Carton Units
12.0
Master Carton Weight
2.3
Units per Pallet
648.0
SCC Codes
10731304337161

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
RCM, SAA
Equipment protection policy
Lifetime : 75000 AUD
Standard warranty
Limited Lifetime

Sustainable Offer Status

RoHS
Compliant

Options

Services