Emergency lighting Galaxy 300 10KVA 400V 3:3 CLA TT 60 min 6.6KW

Emergency lighting Galaxy 300 10KVA 400V 3:3 CLA TT 60 min 6.6KW Front Left
Emergency lighting Galaxy 300 10KVA 400V 3:3 CLA TT 60 min 6.6KW Front Left
Emergency lighting Galaxy 300 10KVA 400V 3:3 CLA TT 60 min 6.6KW Front Left
Emergency lighting Galaxy 300 10KVA 400V 3:3 CLA TT 60 min 6.6KW Front Right
Emergency lighting Galaxy 300 10KVA 400V 3:3 CLA TT 60 min 6.6KW Front Straight
Emergency lighting Galaxy 300 10KVA 400V 3:3 CLA TT 60 min 6.6KW Miscellaneous
RoHS
  • Three phase UPS for emergency lighting applications available in 3:1 and 3:3, 60 or 90 minute runtime options

  • Includes: User Manual

View Product Overview

G3H10KHTT6X710 Features

Key Features

Output power capacity
6.6kWatts / 10.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
Maximum Input Current
19.0A
Emergency lighting Galaxy 300 10KVA 400V 3:3 CLA TT 60 min 6.6KW
Three phase UPS for emergency lighting applications available in 3:1 and 3:3, 60 or 90 minute runtime options
Includes: User Manual
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.

Industrial UPS Features & Benefits

Serviceability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Manageability

SmartSlot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1

Adaptability

Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Flexible Design
Available in a wide range of configurations to suit any operating environment

Product Distribution

Belgium, Spain, France, United Kingdom, Ireland, Italy, Netherlands, Portugal

Output

Max Configurable Power (Watts)
8.0kWatts / 10.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
89.0 %
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 5%
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Other Output Voltages
380, 415
Load Crest Factor
2.5 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
60 seconds @ 120% and 30 seconds @ 145%
Output Voltage THD
< 3% linear load and <5% non-linear load
Output Voltage Tolerance
+/- 2% static and 100% load step
Bypass
Built-in Maintenance Bypass

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
340 - 460 (400V)V
Input voltage adjustable range for mains operation
323 - 437 (380V), 340 - 460 (400V), 357 - 477 (415V)V
Efficiency at Full Load
89.0 %
Input Total Harmonic Distortion
Less than 9% for full load
Type of Input Protection Required
gL fuse
Other Input Voltages
380, 415
Input Power Factor at Full Load
94.0

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof

Communications & Management

Interface Port(s)
DB-9 RS-232, USB
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1300MM, 130.0CM
Maximum Width
400MM, 40.0CM
Maximum Depth
860MM, 86.0CM
Net Weight
130.0KG
Shipping weight
155.0KG
Shipping Height
1440MM, 144.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
965MM, 96.5CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9000meters
Audible noise at 1 meter from surface of unit
54.5dBA
Online thermal dissipation
656.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 61000-4-5, IEC 62040-2, TUV
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
Battery Directive
Compliant

Options

Services