Personal SurgeArrest 5 Outlet w/Tel BS1363 230V

Personal SurgeArrest 5 Outlet w/Tel BS1363 230V Front Left
Personal SurgeArrest 5 Outlet w/Tel BS1363 230V Front Left
Personal SurgeArrest 5 Outlet w/Tel BS1363 230V Front Left
Personal SurgeArrest 5 Outlet w/Tel BS1363 230V Front Straight
Personal SurgeArrest 5 Outlet w/Tel BS1363 230V Front Left
Personal SurgeArrest 5 Outlet w/Tel BS1363 230V Front Straight
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: 1.8 Meter Tel Cable (2), User Manual

View Product Overview

PER5T-UK Features

Key Features

Nominal Input Voltage
230V
Input Connections
British BS1363A
Personal SurgeArrest 5 Outlet w/Tel BS1363 230V
Basic Protection Against Power Surges for Computers and Electronics
Includes: 1.8 Meter Tel Cable (2), User Manual
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

SurgeArrest Essential Features & Benefits

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Bahrain, Botswana, Cyprus, Eritrea, United Kingdom, Ghana, Gibraltar, Gambia, Hong Kong, Ireland, Iraq, Jordan, Kenya, Kuwait, Myanmar, Malta, Malawi, Malaysia, Nigeria, Netherlands, Oman, Sudan, Singapore, Sierra Leone, Tanzania, Zambia

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
UK BS1363 plug

Input

Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Number of Power Cords
1
Maximum Line Current
10A

Surge Protection and Filtering

Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)
eP Joule Rating
315
Data Lines Protected
(multi-line only)
1
Peak Current Common Mode
13kAmps
Peak Current Normal Mode
6.5kAmps

Physical

Maximum Height
46MM, 4.6CM
Maximum Width
114MM, 11.4CM
Maximum Depth
286MM, 28.6CM
Net Weight
0.86KG
Shipping weight
0.91KG
Shipping Height
51MM, 5.1CM
Shipping Width
173MM, 17.3CM
Shipping Depth
330MM, 33.0CM
Color
Grey
Master Carton Units
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 20000 GBP
Standard warranty
Lifetime (European Union countries only), 3 years (all other countries)

Options

Services