MGE Galaxy 6000 Empty battery cubicle

MGE Galaxy 6000 Empty battery cubicle Front Left
MGE Galaxy 6000 Empty battery cubicle Front Left
MGE Galaxy 6000 Empty battery cubicle Front Left
MGE Galaxy 6000 Empty battery cubicle Front Right
MGE Galaxy 6000 Empty battery cubicle Front Straight
MGE Galaxy 6000 Empty battery cubicle Back
MGE Galaxy 6000 Empty battery cubicle Front Left
MGE Galaxy 6000 Empty battery cubicle Front Right
MGE Galaxy 6000 Empty battery cubicle Front Straight
MGE Galaxy 6000 Empty battery cubicle Back
  • 250-500kVA robust 3 phase UPS power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial ...

  • Includes: User Manual

View Product Overview

G6TAB Features

MGE Galaxy 6000 Empty battery cubicle
250-500kVA robust 3 phase UPS power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
Includes: User Manual
  • Installation verification
    Once the equipment is assembled, an APC Certified Field Service Engineer will verify all connections within the system have been made according to factory specification, and that it is functioning correctly in all modes of operation, ensuring optimal performance and extending the life of the product.

MGE Galaxy 6000 Features & Benefits

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Compatiblity

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Manageability

Large tactile color display
Easily navigate to critical system information and line/load data.

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, China, Fiji, Hong Kong, Indonesia, India, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Singapore, Thailand, TP, Taiwan, Vietnam

Technical Specifications

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Battery mounting
Enclosed battery cabinet

Physical

Color
Grey

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-9000meters

Conformance

Approvals
CE, ISO 14001, ISO 9001
Standard warranty
1 year repair or replace

Options

Services